IESNA:LM-63-2002
[TEST]P1850076
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (DEFINE LENGTH SCALING TOOL, G3-2511-596-2)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S865D1240U830-4F0-1E-UDD-FLG1-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 865 LUMENS PER FOOT, WALL GRAZE, FLUSH HOUSING
[MORE]UPLIGHT 1240 LUMENS PER FOOT, FROSTED LENS (DIFFUSE)
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7268
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 70.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2348.6 2362.3 2354.7 2329.5 2307 2283.4 2239.6 2185.2 2144 2098.9
2020.3 1927.9 1857.3 1777 1639.3 1486.4 1374.6 1259.9 1103.9 958.3
871.1 787.8 672.6 570.2 508.4 454.5 376.1 307.3 262.2 223
165.4 117.4 87 60.5 27 7.1 1.3 22 64.3 117.5
157.2 198.7 266.1 333.8 377.3 424.8 494.9 564.7 611.1 653.7
720 784.6 825.3 870.7 931.6 995.7 1034.4 1073.9 1130.8 1181.5
1216.2 1246.9 1292.8 1332.2 1356 1377.8 1406.6 1430.9 1443.8 1452.7
1463.6 1468 1466
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 8.4 7.9 26.9 69.8 122.3
161.4 202.2 267.7 336.2 380.7 428.1 498.1 569.1 615.6 659
724.9 790.9 832.4 876.6 937.7 1000.7 1039.3 1078.8 1134.7 1186.1
1219.4 1250.2 1294.6 1333.3 1357.1 1378 1406.2 1429.3 1442.1 1451.1
1461.9 1466.8 1466
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 9.7 14.4 31.8 75.3 127.3
165.9 205.8 269.2 338.7 384 431.5 501.4 573.5 620 664.3
730 797.2 839.5 882.4 943.7 1005.6 1044.2 1083.8 1138.5 1190.8
1222.7 1253.5 1296.2 1334.4 1358.2 1378.2 1405.5 1427.6 1440.5 1449.4
1460.3 1465.4 1466
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 11.9 25.2 35 77.6 130
168.3 208.1 270.5 339.2 384.8 431.9 501.4 572.2 617.8 663.4
730 797.3 840.5 884 946 1007.9 1047.5 1086.4 1142 1193.6
1225.3 1256.3 1297.7 1335.4 1358.8 1378.6 1405.4 1427.2 1439.7 1448.6
1459 1464.4 1466
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 14.3 37.2 38 78.7 132.1
169.8 210.2 271.6 339.2 384.8 431.5 500.3 569.1 613.3 660.2
728.2 795.3 839.4 884.2 947.2 1009.3 1050.2 1088.3 1145.2 1195.8
1227.5 1258.9 1299.5 1336.4 1359.5 1379.2 1405.4 1427.1 1439.1 1448.1
1457.9 1463.5 1466
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 15.4 42.7 39.4 79.1 133.2
170.8 211.6 272.7 339.4 384.8 430.6 499.5 566.9 611.1 658
726.7 793.3 838.3 883.1 947.5 1009.8 1051.6 1089.5 1147.2 1197.5
1229.4 1261.3 1301.7 1338.8 1361.4 1381.4 1407.4 1428.9 1440.8 1449.7
1459.3 1464.4 1466
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 15.2 41.6 39.7 79.1 133.2
170.8 211.9 273.8 340 384.8 429.4 499.1 565.7 611.1 656.7
724.9 791.3 837.1 880.7 946.8 1009.3 1051.6 1089.9 1147.7 1198.7
1230.9 1263.4 1304.4 1342.5 1364.7 1385.1 1411.2 1432.7 1444.6 1453.5
1463.1 1467 1466
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 15.1 41 39.9 79 133.1
170.6 212.2 274.6 339.6 384.3 428 498.1 564.2 610.8 655.4
723.7 789.4 835.7 878.4 946 1008.4 1051 1089.6 1147.5 1199.1
1231.9 1264.4 1306.1 1344.7 1366.6 1387.2 1413.4 1434.9 1446.7 1455.6
1465.2 1468.4 1466
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 15.2 41.5 40 77.9 133
170 211.7 274.6 337 382.7 426.8 496.5 562.6 609.1 654.1
723 787.7 833.7 876.7 944.5 1006.3 1048.9 1087.4 1145.3 1197
1230.2 1262.3 1304.4 1342 1364.4 1384.6 1410.6 1432.1 1443.4 1452.4
1461.9 1465.7 1466
2348.6 2345.7 2101.1 1734.8 1548.6 1402.6 1226.4 1101.7 1029.1 973.3
890.7 823.5 780.4 736.3 678.7 630 601.6 572.1 535.4 494.7
469.2 446.7 408 372.2 346.7 320.3 276.9 234.2 205.8 177.4
137.2 96.3 69.8 49.3 23.3 15.3 42.1 40.1 76.8 132.9
169.5 211.1 274.6 334.5 381 425.6 494.9 560.9 607.5 652.9
722.6 785.9 831.4 875 942.7 1004.2 1046.7 1085.3 1143.1 1194.9
1228.6 1260.2 1302.8 1339.4 1362.2 1381.9 1407.9 1429.1 1440 1449
1458.7 1463.1 1466
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 15.2 41.5 40 77.9 133
170 211.7 274.6 337 382.7 426.8 496.5 562.6 609.1 654.1
723 787.7 833.7 876.7 944.5 1006.3 1048.9 1087.4 1145.3 1197
1230.2 1262.3 1304.4 1342 1364.4 1384.6 1410.6 1432.1 1443.4 1452.4
1461.9 1465.7 1466
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 15.1 41 39.9 79 133.1
170.6 212.2 274.6 339.6 384.3 428 498.1 564.2 610.8 655.4
723.7 789.4 835.7 878.4 946 1008.4 1051 1089.6 1147.5 1199.1
1231.9 1264.4 1306.1 1344.7 1366.6 1387.2 1413.4 1434.9 1446.7 1455.6
1465.2 1468.4 1466
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 15.2 41.6 39.7 79.1 133.2
170.8 211.9 273.8 340 384.8 429.4 499.1 565.7 611.1 656.7
724.9 791.3 837.1 880.7 946.8 1009.3 1051.6 1089.9 1147.7 1198.7
1230.9 1263.4 1304.4 1342.5 1364.7 1385.1 1411.2 1432.7 1444.6 1453.5
1463.1 1467 1466
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 15.4 42.7 39.4 79.1 133.2
170.8 211.6 272.7 339.4 384.8 430.6 499.5 566.9 611.1 658
726.7 793.3 838.3 883.1 947.5 1009.8 1051.6 1089.5 1147.2 1197.5
1229.4 1261.3 1301.7 1338.8 1361.4 1381.4 1407.4 1428.9 1440.8 1449.7
1459.3 1464.4 1466
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 14.3 37.2 38 78.7 132.1
169.8 210.2 271.6 339.2 384.8 431.5 500.3 569.1 613.3 660.2
728.2 795.3 839.4 884.2 947.2 1009.3 1050.2 1088.3 1145.2 1195.8
1227.5 1258.9 1299.5 1336.4 1359.5 1379.2 1405.4 1427.1 1439.1 1448.1
1457.9 1463.5 1466
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 11.9 25.2 35 77.6 130
168.3 208.1 270.5 339.2 384.8 431.9 501.4 572.2 617.8 663.4
730 797.3 840.5 884 946 1007.9 1047.5 1086.4 1142 1193.6
1225.3 1256.3 1297.7 1335.4 1358.8 1378.6 1405.4 1427.2 1439.7 1448.6
1459 1464.4 1466
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 9.7 14.4 31.8 75.3 127.3
165.9 205.8 269.2 338.7 384 431.5 501.4 573.5 620 664.3
730 797.2 839.5 882.4 943.7 1005.6 1044.2 1083.8 1138.5 1190.8
1222.7 1253.5 1296.2 1334.4 1358.2 1378.2 1405.5 1427.6 1440.5 1449.4
1460.3 1465.4 1466
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 8.4 7.9 26.9 69.8 122.3
161.4 202.2 267.7 336.2 380.7 428.1 498.1 569.1 615.6 659
724.9 790.9 832.4 876.6 937.7 1000.7 1039.3 1078.8 1134.7 1186.1
1219.4 1250.2 1294.6 1333.3 1357.1 1378 1406.2 1429.3 1442.1 1451.1
1461.9 1466.8 1466
2348.6 2362.3 2354.7 2329.5 2307 2283.4 2239.6 2185.2 2144 2098.9
2020.3 1927.9 1857.3 1777 1639.3 1486.4 1374.6 1259.9 1103.9 958.3
871.1 787.8 672.6 570.2 508.4 454.5 376.1 307.3 262.2 223
165.4 117.4 87 60.5 27 7.1 1.3 22 64.3 117.5
157.2 198.7 266.1 333.8 377.3 424.8 494.9 564.7 611.1 653.7
720 784.6 825.3 870.7 931.6 995.7 1034.4 1073.9 1130.8 1181.5
1216.2 1246.9 1292.8 1332.2 1356 1377.8 1406.6 1430.9 1443.8 1452.7
1463.6 1468 1466
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 8.4 7.9 26.9 69.8 122.3
161.4 202.2 267.7 336.2 380.7 428.1 498.1 569.1 615.6 659
724.9 790.9 832.4 876.6 937.7 1000.7 1039.3 1078.8 1134.7 1186.1
1219.4 1250.2 1294.6 1333.3 1357.1 1378 1406.2 1429.3 1442.1 1451.1
1461.9 1466.8 1466
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 9.7 14.4 31.8 75.3 127.3
165.9 205.8 269.2 338.7 384 431.5 501.4 573.5 620 664.3
730 797.2 839.5 882.4 943.7 1005.6 1044.2 1083.8 1138.5 1190.8
1222.7 1253.5 1296.2 1334.4 1358.2 1378.2 1405.5 1427.6 1440.5 1449.4
1460.3 1465.4 1466
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 11.9 25.2 35 77.6 130
168.3 208.1 270.5 339.2 384.8 431.9 501.4 572.2 617.8 663.4
730 797.3 840.5 884 946 1007.9 1047.5 1086.4 1142 1193.6
1225.3 1256.3 1297.7 1335.4 1358.8 1378.6 1405.4 1427.2 1439.7 1448.6
1459 1464.4 1466
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 14.3 37.2 38 78.7 132.1
169.8 210.2 271.6 339.2 384.8 431.5 500.3 569.1 613.3 660.2
728.2 795.3 839.4 884.2 947.2 1009.3 1050.2 1088.3 1145.2 1195.8
1227.5 1258.9 1299.5 1336.4 1359.5 1379.2 1405.4 1427.1 1439.1 1448.1
1457.9 1463.5 1466
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 15.4 42.7 39.4 79.1 133.2
170.8 211.6 272.7 339.4 384.8 430.6 499.5 566.9 611.1 658
726.7 793.3 838.3 883.1 947.5 1009.8 1051.6 1089.5 1147.2 1197.5
1229.4 1261.3 1301.7 1338.8 1361.4 1381.4 1407.4 1428.9 1440.8 1449.7
1459.3 1464.4 1466
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 15.2 41.6 39.7 79.1 133.2
170.8 211.9 273.8 340 384.8 429.4 499.1 565.7 611.1 656.7
724.9 791.3 837.1 880.7 946.8 1009.3 1051.6 1089.9 1147.7 1198.7
1230.9 1263.4 1304.4 1342.5 1364.7 1385.1 1411.2 1432.7 1444.6 1453.5
1463.1 1467 1466
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 15.1 41 39.9 79 133.1
170.6 212.2 274.6 339.6 384.3 428 498.1 564.2 610.8 655.4
723.7 789.4 835.7 878.4 946 1008.4 1051 1089.6 1147.5 1199.1
1231.9 1264.4 1306.1 1344.7 1366.6 1387.2 1413.4 1434.9 1446.7 1455.6
1465.2 1468.4 1466
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 15.2 41.5 40 77.9 133
170 211.7 274.6 337 382.7 426.8 496.5 562.6 609.1 654.1
723 787.7 833.7 876.7 944.5 1006.3 1048.9 1087.4 1145.3 1197
1230.2 1262.3 1304.4 1342 1364.4 1384.6 1410.6 1432.1 1443.4 1452.4
1461.9 1465.7 1466
2348.6 2345.7 2101.1 1734.8 1548.6 1402.6 1226.4 1101.7 1029.1 973.3
890.7 823.5 780.4 736.3 678.7 630 601.6 572.1 535.4 494.7
469.2 446.7 408 372.2 346.7 320.3 276.9 234.2 205.8 177.4
137.2 96.3 69.8 49.3 23.3 15.3 42.1 40.1 76.8 132.9
169.5 211.1 274.6 334.5 381 425.6 494.9 560.9 607.5 652.9
722.6 785.9 831.4 875 942.7 1004.2 1046.7 1085.3 1143.1 1194.9
1228.6 1260.2 1302.8 1339.4 1362.2 1381.9 1407.9 1429.1 1440 1449
1458.7 1463.1 1466
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 15.2 41.5 40 77.9 133
170 211.7 274.6 337 382.7 426.8 496.5 562.6 609.1 654.1
723 787.7 833.7 876.7 944.5 1006.3 1048.9 1087.4 1145.3 1197
1230.2 1262.3 1304.4 1342 1364.4 1384.6 1410.6 1432.1 1443.4 1452.4
1461.9 1465.7 1466
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 15.1 41 39.9 79 133.1
170.6 212.2 274.6 339.6 384.3 428 498.1 564.2 610.8 655.4
723.7 789.4 835.7 878.4 946 1008.4 1051 1089.6 1147.5 1199.1
1231.9 1264.4 1306.1 1344.7 1366.6 1387.2 1413.4 1434.9 1446.7 1455.6
1465.2 1468.4 1466
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 15.2 41.6 39.7 79.1 133.2
170.8 211.9 273.8 340 384.8 429.4 499.1 565.7 611.1 656.7
724.9 791.3 837.1 880.7 946.8 1009.3 1051.6 1089.9 1147.7 1198.7
1230.9 1263.4 1304.4 1342.5 1364.7 1385.1 1411.2 1432.7 1444.6 1453.5
1463.1 1467 1466
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 15.4 42.7 39.4 79.1 133.2
170.8 211.6 272.7 339.4 384.8 430.6 499.5 566.9 611.1 658
726.7 793.3 838.3 883.1 947.5 1009.8 1051.6 1089.5 1147.2 1197.5
1229.4 1261.3 1301.7 1338.8 1361.4 1381.4 1407.4 1428.9 1440.8 1449.7
1459.3 1464.4 1466
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 14.3 37.2 38 78.7 132.1
169.8 210.2 271.6 339.2 384.8 431.5 500.3 569.1 613.3 660.2
728.2 795.3 839.4 884.2 947.2 1009.3 1050.2 1088.3 1145.2 1195.8
1227.5 1258.9 1299.5 1336.4 1359.5 1379.2 1405.4 1427.1 1439.1 1448.1
1457.9 1463.5 1466
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 11.9 25.2 35 77.6 130
168.3 208.1 270.5 339.2 384.8 431.9 501.4 572.2 617.8 663.4
730 797.3 840.5 884 946 1007.9 1047.5 1086.4 1142 1193.6
1225.3 1256.3 1297.7 1335.4 1358.8 1378.6 1405.4 1427.2 1439.7 1448.6
1459 1464.4 1466
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 9.7 14.4 31.8 75.3 127.3
165.9 205.8 269.2 338.7 384 431.5 501.4 573.5 620 664.3
730 797.2 839.5 882.4 943.7 1005.6 1044.2 1083.8 1138.5 1190.8
1222.7 1253.5 1296.2 1334.4 1358.2 1378.2 1405.5 1427.6 1440.5 1449.4
1460.3 1465.4 1466
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 8.4 7.9 26.9 69.8 122.3
161.4 202.2 267.7 336.2 380.7 428.1 498.1 569.1 615.6 659
724.9 790.9 832.4 876.6 937.7 1000.7 1039.3 1078.8 1134.7 1186.1
1219.4 1250.2 1294.6 1333.3 1357.1 1378 1406.2 1429.3 1442.1 1451.1
1461.9 1466.8 1466
2348.6 2362.3 2354.7 2329.5 2307 2283.4 2239.6 2185.2 2144 2098.9
2020.3 1927.9 1857.3 1777 1639.3 1486.4 1374.6 1259.9 1103.9 958.3
871.1 787.8 672.6 570.2 508.4 454.5 376.1 307.3 262.2 223
165.4 117.4 87 60.5 27 7.1 1.3 22 64.3 117.5
157.2 198.7 266.1 333.8 377.3 424.8 494.9 564.7 611.1 653.7
720 784.6 825.3 870.7 931.6 995.7 1034.4 1073.9 1130.8 1181.5
1216.2 1246.9 1292.8 1332.2 1356 1377.8 1406.6 1430.9 1443.8 1452.7
1463.6 1468 1466
